??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA1008-2428-900
Bill of material
LRSA1008-2428-900
PN
Part Number
LRSA1008-2428-900
DESC
Description
AC-DC Subrack Systems, Power 464W, Output 24/28VDC, Input 90-264VAC
POWER
Power
464 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24/28 VDC
OC
Output Current
10/8 A
OT
Operating Temperature
-40 to 71 °C
DIM
Dimensions LxWxH
435.8 x 263 x 132 mm
MT
Mounting Type
Subrack System
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
NO
Number of Outputs
2
VOUT1
Vout 1
24 VDC
VOUT2
Vout 2
28 VDC
LOUT1
Iout 1
10 A
LOUT2
Iout 2
8 A
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions