??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA0808-3030-901
Bill of material
LRSA0808-3030-901
PN
Part Number
LRSA0808-3030-901
DESC
Description
AC-DC Subrack Systems, Power 480W, Output 30/30VDC, Input 90-264VAC
POWER
Power
480 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
30/30 VDC
OC
Output Current
8/8 A
OT
Operating Temperature
-40 to 71 °C
DIM
Dimensions LxWxH
435.8 x 263 x 132 mm
MT
Mounting Type
Subrack System
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
NO
Number of Outputs
2
VOUT1
Vout 1
30 VDC
VOUT2
Vout 2
30 VDC
LOUT1
Iout 1
8 A
LOUT2
Iout 2
8 A
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions