??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRS20-28-900G - Bel Power Solutions
Bill of material
LRS20-28-900G
PN
Part Number
LRS20-28-900G
DESC
Description
AC-DC Melcher™ Subrack Systems MK007, Power 560W, Output 28VDC, 20A, Input 85-264VAC, Operating Temperature -40 to 71oC, RoHS Compliant
POWER
Power
560 W
OV
Output Voltage
28 VDC
OC
Output Current
20 A
VIN
Voltage Input
85-264 VAC
MT
Mounting Type
Subrack System
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
DIMENSIONS
Dimensions L x W x H
173.7 x 106.34 x 128.4 mm
OT
Operating Temperature
-40 to 71 °C
NOO
Number of Outputs
1
VOUT1
Vout 1
28 VDC
LOUT1
Iout 1
20 A
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions