??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt60_1002
Bill of material
LFMWLT60-1002
PN
Part Number
LFMWLT60-1002
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 65W, Output 15VDC, 4.33A, Input 90-264VAC, RoHS Compliant
POWER
Power
65 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
4.33 A
NO
Number of Outputs
1
LOUT
Iout 1
4.33 A
VOUT
Vout 1
15 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.2 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
-
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions