??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt450_1003_i_s
Bill of material
LFMWLT450-1003-I-S
PN
Part Number
LFMWLT450-1003-I-S
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 450W, Output 24VDC, 18.75A, Input 90-264VAC, Screw Terminal, U-Chassis with Plain Cover, Current sharing option with Side Fan
POWER
Power
450 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
18.75 A
NO
Number of Outputs
1
LOUT
Iout 1
18.75 A
VOUT
Vout 1
24 VDC
OT
Operating Temperature
0 to 70 °C
DIMENSIONS
Dimensions LxWxH
7.87 x 4 x 1.66 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
U-Chassis with Plain Cover
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
Current sharing option with Side Fan
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions