??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt40_3002
Bill of material
LFMWLT40-3002
PN
Part Number
LFMWLT40-3002
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 5.2/14.6/-14.8VDC, 6/1.5/0.5A, Input 90-264VAC, Molex Header, RoHS Compliant
POWER
Power
40 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5.2/14.6/-14.8 VDC
OC
Output Current
6/1.5/0.5 A
NO
Number of Outputs
3
LOUT
Iout 1
6 A
VOUT
Vout 1
5.2 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.3 INCH
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions