??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt300_1001
Bill of material
LFMWLT300-1001
PN
Part Number
LFMWLT300-1001
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 300W, Output 12VDC, 25A, Input 90-264VAC, Screw Terminal, RoHS Compliant, Class I
POWER
Power
300 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
25 A
NO
Number of Outputs
1
LOUT
Iout 1
25 A
VOUT
Vout 1
12 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1.5 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions