??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt150_1302
Bill of material
LFMWLT150-1302
PN
Part Number
LFMWLT150-1302
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 150W, Output 15VDC, 10A, Input 90-264VAC, JST Connector, RoHS Compliant
POWER
Power
150 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
10 A
NO
Number of Outputs
1
LOUT
Iout 1
10 A
VOUT
Vout 1
15 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.3 Cal
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
JST
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions