??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LFMWLP120-1305
Bill of material
LFMWLP120-1305
PN
Part Number
LFMWLP120-1305
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 120W, Output 30VDC, 4A, Input 85-264VAC, Molex Header
POWER
Power
120 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
4 A
NO
Number of Outputs
1
LOUT
Iout 1
4 A
VOUT
Vout 1
30 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
3 x 2 x 1.18 英寸
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions