??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
erl2320_9rg - Bel Power Solutions
Bill of material
ERL2320-9RG
PN
Part Number
ERL2320-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 144W, Output 12/12VDC, 6/6A, Input 77-150VDC, Output Voltage Control Input, RoHS Compliant
POWER
Power
144 W
VIN
Voltage Input
77-150 VDC
OV
Output Voltage
12.pro VDC
OC
Output Current
6.lip A
OT
Operating Temperature
-40 to 71 °C
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions