??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eq7540_9rg - Bel Power Solutions
Bill of material
EQ7540-9RG
PN
Part Number
EQ7540-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 15/15VDC, 7.4/7.4A, Input 66-137.5VDC, Output voltage control input, Long Case (220mm), RoHS Compliant
POWER
Power
120 W
VIN
Voltage Input
66-137.5 VDC
OV
Output Voltage
15/15 VDC
OC
Output Current
7.4/7.4 A
OT
Operating Temperature
-40 to 71 °C
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions