??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG300-0358-U
Bill of material
EPG300-0358-U
PN
Part Number
EPG300-0358-U
DESC
Description
Industrial AC-DC Power Supply, Power 300W, Output 58VDC, 4.31A, Input 90-264 VAC, Convection Cooling, U-Chassis, JST
POWER
Power
300 W
INPUT
Input
90-264 VAC
OUTPUT
Output
58 VDC
OUTPUTCURRENT
Output Current
4,31 A
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
4.2 x 2.56 x 1.7 Pollici
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
PACKAGE
Package
U-Chassis
CONNECTOR
Connector
JST
NOO
Number of Outputs
1
VOUT1
Vout 1
58 VDC
LOUT1
lout 1
4,31 A
MARKET
Market
Industrial
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions