??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG300-0048
Bill of material
EPG300-0048
PN
Part Number
EPG300-0048
DESC
Description
Industrial AC-DC Power Supply, Power 300W, Output 48VDC, 5.21A, Input 90-264 VAC, Convection Cooling, Open Frame, Screw Terminal
POWER
Power
300 W
INPUT
Input
90-264 VAC
OUTPUT
Output
48 VDC
OUTPUTCURRENT
Output Current
5,21 A
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.6 Inch
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
PACKAGE
Package
Open Frame
CONNECTOR
Connector
Screw Terminal
NOO
Number of Outputs
1
VOUT1
Vout 1
48 VDC
LOUT1
lout 1
5,21 A
MARKET
Market
Industrial
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions