??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cpd250_4530g - Bel Power Solutions
Bill of material
CPD250-4530G
PN
Part Number
CPD250-4530G
DESC
Description
DC-DC Power Supply for CompactPCI® Systems, Power 250W, Output 5/3.3/12/-12VDC, 40/40/5.5/2A, Input 36-75VAC
POWER
Power
250 W
VIN
Voltage Input
36-75 VDC
OV
Output Voltage
5/3.3/12/-12 VDC
OC
Output Current
40/40/5.5/2 A
OT
Operating Temperature
-40 to 50 °C
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions