??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bk1601_9rg - Bel Power Solutions
Bill of material
BK1601-9RG
PN
Part Number
BK1601-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 144W, Output 24VDC, 6A, Input 14-70VDC, Output Voltage Control Input, RoHS Compliant
POWER
Power
144 W
VIN
Voltage Input
14-70 VDC
OV
Output Voltage
24 VDC
OC
Output Current
6 A
OT
Operating Temperature
-40 to 71 °C
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions