??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc60_3001g - Bel Power Solutions
Bill of material
ABC60-3001G
PN
Part Number
ABC60-3001G
DESC
Description
Open Frame AC-DC Power Supply, Power 60W, Output 5.2/23.8/-12.5VDC, 8/1.5/0.5A, Input 90-264VAC, RoHS Compliant
POWER
Power
60 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5.2/23.8/-12.5 VDC
OC
Output Current
8/1.5/0.5 A
OT
Operating Temperature
-20 to 70 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions