??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc550_1t24 - Bel Power Solutions
Bill of material
ABC550-1T24
PN
Part Number
ABC550-1T24
DESC
Description
Open Frame AC-DC Power Supply, Power 550W, Output 24VDC, 22.92A, Input 90-264VAC, Screw Terminal
POWER
Power
550 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
22,92 A
OT
Operating Temperature
-40 to 70 °C
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions