??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc401_1012_t - Bel Power Solutions
Bill of material
ABC401-1012-T
PN
Part Number
ABC401-1012-T
DESC
Description
Industrial AC-DC Power Supply, Power 400W, Output 12VDC, 33.3A, Input 90-264VAC, Fan, Vented Cover
POWER
Power
400 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
33,3 A
OT
Operating Temperature
-20 to 50 °C
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions