??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc275_1048l - Bel Power Solutions
Bill of material
ABC275-1048L
PN
Part Number
ABC275-1048L
DESC
Description
Open Frame AC-DC Power Supply, Power 275W, Output 48VDC, 5.2A, Input 80-264VAC, Molex Header
POWER
Power
275 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
5,2 A
OT
Operating Temperature
-40 to 70 °C
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions