??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
72rcm500_24k - Bel Power Solutions
Bill of material
72RCM500-24K
PN
Part Number
72RCM500-24K
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 500W, Output 24VDC, 21A, Input 50.4-90VDC, Pluggable Connector
POWER
Power
500 W
VIN
Voltage Input
50.4-90 VDC
OV
Output Voltage
24 VDC
OC
Output Current
21 A
OT
Operating Temperature
-40 to 70 °C
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions