??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
40imx35d05d05_8g - Bel Power Solutions
Bill of material
40IMX35D05D05-8G
PN
Part Number
40IMX35D05D05-8G
DESC
Description
Rugged BMP Melcher™ DC-DC Converter, Power 28W, Output 5/5/5/5VDC, 1.4/1.4/1.4/1.4A, Input 18-75VDC, RoHS Compliant
POWER
Power
28 W
VIN
Voltage Input
18-75 VDC
OV
Output Voltage
5/5/5/5 VDC
OC
Output Current
1.4/1.4/1.4/1.4 A
OT
Operating Temperature
-40 to 85 °C
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions