??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
24rcm150_12 - Bel Power Solutions
Bill of material
24RCM150-12
PN
Part Number
24RCM150-12
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 12VDC, 12.5A, Input 14.4-50.4VDC
POWER
Power
150 W
VIN
Voltage Input
14.4-50.4 VDC
OV
Output Voltage
12 VDC
OC
Output Current
12,5 A
OT
Operating Temperature
-40 to 70 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions