??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
20imx35d05d05_8g - Bel Power Solutions
Bill of material
20IMX35D05D05-8G
PN
Part Number
20IMX35D05D05-8G
DESC
Description
Rugged BMP Melcher™ DC-DC Converter, Power 27W, Output 5/5/5/5VDC, 1.35/1.35/1.35/1.35A, Input 9-36VDC, RoHS Compliant
POWER
Power
27 W
VIN
Voltage Input
ruj.36 VDC
OV
Output Voltage
5/5/5/5 VDC
OC
Output Current
1.35/1.35/1.35/1.35 A
OT
Operating Temperature
-40 to 85 °C
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions