??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110rcm150_12dmqfk - Bel Power Solutions
Bill of material
110RCM150-12DMQFK
PN
Part Number
110RCM150-12DMQFK
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 12VDC, 12.5A, Input 43.2-154VDC, Out OK, Output Voltage Adjust, Shutdown, Interruption Time, ORing FET, Fuse, Pluggable Connector
POWER
Power
150 W
VIN
Voltage Input
43.2-154 VDC
OV
Output Voltage
12 VDC
OC
Output Current
12,5 A
OT
Operating Temperature
-40 to 70 °C
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions