??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_s0m11l - Bel Power Solutions
Bill of material
0RQB-S0M11L
PN
Part Number
0RQB-S0M11L
DESC
Description
Quarter-Brick DC-DC Converter, Power 700W, Output 11.2VDC, 62.5A, Input 48.6-60VDC, Active Low, Through Hole Mount, RoHS Compliant
POWER
Power
700 W
VIN
Voltage Input
48.6-60 VDC
OV
Output Voltage
11,2 VDC
OC
Output Current
62,5 A
OT
Operating Temperature
-20 to 85 °C
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions