??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0895-2B6J-JVA - Magnetic Solutions
Bill of material
0895-2B6J-JVA
PN
Part Number
0895-2B6J-JVA
DESC
Description
2X6, 5G, -40 to 85oC, 4PPoE 60W, GO/GO
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
2X6
SPEED
Speed
5G
LED
Yes
LEDT
LED Type
GO/GO
HP
Height Profile
Standard
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
POER
PoE Rating
4PPoE 60W
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions