??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0845-2R1T-E4D
Bill of material
0845-2R1T-E4D
PN
Part Number
0845-2R1T-E4D
DESC
Description
2X1, Gigabit, G/GY LEDs
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
2X1
SPEED
Speed
1G
LED
Yes
LEDT
LED Type
G/GY
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions