??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCK0110FF2E
Bill of material
0ZCK0110FF2E
PN
Part Number
0ZCK0110FF2E
DESC
Description
0805 SMT PPTC, 1.10 Ih, 6V
VVRVDC
Vmax Voltage Rating
6 VDC
R1O
R1max
0,2 Ohm
IHOLDCR
IHOLD Current Rating
1,1 A
ITRIPCR
ITRIP Current Rating
2,2 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (3000 pcs.)
CS
Case Size
805
RHSC
RoHS Compliant
YES
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions