??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Behavioral Safety Products
Description
Ligature Resistant Shower Head
Bill of material
Ligature Resistant Shower Head
ORDERNO
Ligature Resistant Shower Head
ASSEMBLY_CODE
assembly code
C1030210
CAP_LOCATION_FROM_BACK
cap location from back
0.141
CATEGORY
category
COST
cost
0
COVER_HEIGHT
cover height
0.213
COVER_HEIGHT_CONTROL
cover height control
0.213
CUT_TO_HEIGHT
cut to height
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
0.188
DESCRIPTION
description
Ligature Resistant Shower Head
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
0.333
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSET_FINISH
inset finish
KEYNOTE
keynote
MANUFACTURER
manufacturer
Behavioral Safety Products
MASSUNIT
massunit
1
MODEL
model
SH330
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://besafeprod.com/images/stories/SH330_Installation.pdf
PRODUCT_PAGE_URL
product page url
http://besafeprod.com/product-catalog/shower-heads/item/ligature-resistant-shower-head
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://besafeprod.com/
UTILITY
utility
0
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WATER_FLOW
water flow
0
WATER_IN_CONNECTION_DESCRIPTION_1
water in connection description 1
Hot Water Connection
WFU
wfu
0
WIDTH
width
0.333
NAME
name
Ligature Resistant Shower Head
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions