??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Baumer Group
Description
PFMH - Pressure and continuous level measurement
Bill of material
PFMH-54.BC4R.A1551.51202.1000
HT
Housing
AC
Accuracy
PR
Pressure range
KOP
Kind of pressure
Relative (gauged)
OS
Output signal
OC
Output Connection
MEC
Material of el. Connection
PC
Process connection
MWP
Wetted parts material
Stainless steel 1.4404 / AISI 316L
SE
Sealing
None
OF
Oil filling
NSF H1 listed (FDA approved)
DT
Display
EX
ATEX
Standard safety
AP
Approvals
Standard approvals
CFG
Configuration
SUR
Option Surface
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
CTR
Compensated temperature range
-40 ... 85 °C
LTS
Long term stability
≤ 0.1 % FSR/a , IEC 770 6.3.2
MME
Max. measuring error
± 0.1 % FSR , up to 2:1 turndown ratio | ± 0.25 % FSR , up to 4:1 turndown ratio Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2). For turndown, multiply this value by the applied turndown ratio.
SEM
Standard error of measurement (BFSL)
± 0.04 % FSR , up to 2:1 turndown ratio | ± 0.1 % FSR , up to 4:1 turndown ratio Including non-linearity, hysteresis and non-repeatability according BFSL. For turndown, multiply this value by the applied turndown ratio.
TEMPC
Temperature coefficient
≤ 0.05 % FSR/10 K , measuring span | ≤ 0.05 % FSR/10 K , zero point
PTEMP
Process temperature
-40 ... 125 °C , without cooling neck | -40 ... 200 °C , with cooling neck
SCC
SIP/CIP compatibility
< 60 min, without cooling neck @ medium temperature up to 150 °C | Permanent, with cooling neck @ medium temperature up to 200 °C
OTR
Operating temperature
OTRD
Operating temperature
-30 ... 80 °C
TRRD
Optimal readability temperature range
-10 ... 70 °C
DOP
Degree of protection (EN60529)
DOPD
Degree of protection (EN60529) Display
IP67 | IP69K
CO
Current output
4 ... 20 mA | 4 ... 20 mA , + HART® | 20 ... 4 mA , programmable
CC
Voltage supply range
10 ... 35 V DC
PRP
Proof Pressure
BP
Burst Pressure
WPMPC
Wetted parts material, process connection
AISI 316L (1.4404)
WPMM
Wetted parts material, membrane
AISI 316L (1.4435)
WPMG
Wetted parts material, gasket
EPDM, optional | EPDM O-rings are conform to 3-A Sanitary Standard 18-03 Class II, EPDM gaskets are conform to 3-A Sanitary Standard 18-03 Class I (8% milk fat max.)
WT
Weight
CS
Certificates
3-A (74-07) | EHEDG EL Class I | FDA | ATEX II 1D Ex ia IIIC T100 °C Da | ATEX II 1G Ex ia IIC T5 | ATEX II 3 G Ex ec IIC T5
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions