??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 10
HELP_VARIABLE
Company
Baumer Group
Description
U500 - Ultrasonic distance sensors
Bill of material
U500.DA5.2-UAMJ.72F
TYPE
Type
EMRE
Emitter/Receiver
SD
Scanning range Sd
OS
Output circuit
OC
Output function
NO
Number of outputs
AT
Adjustment
PC
Protection Class
IP 67
MH
Housing material
Plastic (ASA, PMMA)
CT
Connection types
Connector M12 5 pin
TC
Typecode
AN
Article number
AG
show auxiliary geometry
WS
Website
EP
EPLAN
RA
Repeat accuracy
HYS
Hysteresis typ.
RES
Resolution
TD
Temperature drift
PUD
Power-up drift
WT
Weight
g
ET
Voltage supply range
12 ... 30 VDC
CONS
Current consumption typ.
OT
Operating temperature
-25 ... +65 °C
CS
Certificates
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions