??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bals
Description
Art.-Nr. 2744
Bill of material
Q3LDQLKC4
ORDERNO
Q3LDQLKC4
ANGLE_OF_PLUG
angle of plug
Angled
ARANGEMENT_OF_PHASES
arangement of phases
3p+N+PE
BALS_PRD__NR
bals-prd.-nr
2744
CABLE_ENTRY
cable entry
other
CLASS
class
EC001319 - CEE appliance inlet
CLOCK_HOUR_POSITION
clock hour position
6
COLOUR_CODE
colour code
red RAL 3000
COLOUR_OF_APPLIANCE
colour of appliance
Collar red RAL 3000Bayonet ring grey RAL 7035Enclosure grey RAL 7035
CONNECTION_DESIGN
connection design
screw terminal as box terminal
CONNECTION_SYSTEM
connection system
Screwed terminal
CONSTRUCTION_TYPE
construction type
Built-up device plug
CONTACTS
contacts
the contact carrier is made of high temperature resistant materialthe contacts are brass nickel plated
CONTENT_AMOUNT
content amount
5 ST
CURRENT
current
125A
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
IP67
DEPTH
depth
150mm
DRILL_HOLE_DIST__HORIZONTAL_MM
drill hole dist. horizontal mm
100mm
DRILL_HOLE_DIST__VERTICAL_MM
drill hole dist. vertical mm
108mm
EAN
ean
4024941952705
FLANGE_SIZE_HORIZONTAL_IN_MM
flange size horizontal in mm
120mm
FLANGE_SIZE_VERTICAL_IN_MM
flange size vertical in mm
130mm
FREQUENCY
frequency
5060Hz
HEIGHT
height
260 mm
IDENTIFICATION_COLOUR
identification colour
Red
IEC_AMPERAGE
iec-amperage
125
LENGTH
length
330 mm
MATERIAL
material
Plastic
MATERIAL_OF_ENCLOSURE
material of enclosure
Polyamide
MAXIMUM_CONDUCTOR_SIZE
maximum conductor size
50.0 qmm
MILITARY_MODEL
military model
FALSE
NUMBER_OF_POLES
number of poles
5
PACKAGING
packaging
Carton
PHASE_INVERTER
phase inverter
FALSE
POSITION_OF_EARTH_CONTACT
position of earth contact
6 h
PRODUCT_CATEGORY
product category
TE panel mounting appliance inlet, angled
PROTECTION_DEGREE
protection degree
IP67
RAL_NUMBER
ral-number
3000
VERSION
version
ETIM-8
VOLTAGE
voltage
200346 - 240415V~
VOLTAGE_ACCORDING_TO_EN_60309_2
voltage according to en 60309-2
400 V (50+60 Hz) red
VOLUME
volume
17,062.5 ccm
WEIGHT
weight
5.801 kg
WEIGHTPCS
weightpcs
1.115 kg Piece
WIDTH
width
216 mm
NAME
name
Q3LDQLKC4
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions