??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-5050-K Metric - Taper-Lock Bushings
Bill of material
117736
BORE
Bore
110 mm
PN
Part Number
117736
WT
Weight
26.2 lbs
BK
Bushing Keyway
28x6.4 mm
SK
Shaft Keyseat (Ref.)
28x10 mm
TC
Torque Capacity
126.000 lbs-in
WTIS
Wrench Torque Install. Screws
3.100 lbs-in
A
177.80 mm
B
127.00 mm
CI
CL 30 Iron - Hub Diameter
266.7 mm
CS
Steel Hub Diameter
241.30 mm
D
Bolt Circle
170.688 mm
FQ
Quantity - Number of Bolts
3
FS
Size of Bolts
7/8-9NC2 x 2-3/8
LH
Standard Hex Key
71.374 mm
LS
Short Key
58.674 mm
MH
Standard Hex Key
133.35 mm
MS
Short Key
122.174 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions