??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bäcker
Description
BK38.00291 - Index bolts with oval lift ring
Bill of material
BK38.0029.1208-1
ARTNR
Item number
BK38.0029.1208-1
DESC
Description
Rastbolzen mit ovalem Zugring
D
Diameter lift ring (D)
26 x12 mm
D1
Thread (d1)
M 12
KLEIND
Diameter indexing pin (d)
8 mm
L1
Length index bolts (l1)
8 mm
KLEINL
Length thread (l)
24 mm
SW
(SW)
12
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions