??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
B.lux
Description
KANPAZAR_80C3
Bill of material
KANPAZAR_80C3
ORDERNO
KANPAZAR_80C3
CODE
code
659270
LAMP
lamp
KANPAZAR 80A LED
LIGHT_SOURCE
light source
LED 4 x 6W 4152lm 350mA 3000K CRI≥90 230V
NAME
name
KANPAZAR_80C3
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions