??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
B.lux
Description
MARC_C160_3
Bill of material
MARC_C160_3
ORDERNO
MARC_C160_3
CODE
code
839450
LAMP
lamp
MARC C70 (1L) LED GREY
LIGHT_SOURCE
light source
LED 10,2W 1768lm 450mA 3000K CRI≥90 110-230V
NAME
name
MARC_C160_3
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions