??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
MV40-F - Micro Vee fiRe
Bill of material
MV40-F-96in.(24SAW1000RW26AW1000IW)
PR
Profile
Micro Vee fiRe
PROFILE
Product Range
MV40-F
W
Panel Width
40 polegada
LODLEVEL
LOD Level
L
Panel Length
polegada
OAL
Overall Length
8' ft.
O
Orientation
Vertical
T
Panel Thickness
4.5 polegada
CT
Core Type
PIR
IV
R value (75 degF mean)
31.44 (F*ft2*h) / BTU
TT
U value/ Thermal Transmittance
0.032 BTU / (F*ft2*h)
APP
Panel Application
Commercial and Industrial
MAT
Materials
G90 Galvanized / AZ50 Aluminum-Zinc
PREX
Exterior Profile
Mesa
EG
Exterior Gauge
TEXEX
Exterior Texture
EC
Exterior Finish
COL
Exterior Color
PRIN
Interior Profile
Mesa
IG
Interior Gauge
TEXIN
Interior Texture
Standard Embossed
IC
Interior Finish
COLIN
Interior Color
Preview - Generation
Visualização
Formatos
Files
3D
Dimensão
2D

Embedded user actions