??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Avid CNC
Description
PRO Ballscrew Z Axis
Bill of material
crp840_00_200
ORDERNO
DESCRIPTION
description
Our PRO Ballscrew Axis is a high-quality linear motion axis capable of carrying large cutting tools, like our 4HP or 8.7 HP Plug and Play Spindle systems, at high speeds. The t-slots on the axis conform to a standard 40mm pitch, and are compatible with our entire range of Router and Spindle Mounts This axis is included as a standard component in each of our PRO CNC Machine Kits, and is designed to mount to the gantry plate in these systems. It can also be integrated into custom machine applications. We offer two different travel options, 8 standard, or an extended 12 travel for applications requiring longer tools
KEY_FEATURES
key features
High Accuracy: a pre-loaded ballscrew nut allows for precise, zero-backlash operation, while dual profile linear bearings provide smooth motion. High Speed: the 10mm pitch precision ballscrew allows for rapid travel (200 IPM+), enhancing productivity for drilling and 3D contouring applications. High Load Capacity: features a high-efficiency screw and a uni-directional drag brake to resist back-drive, even when equipped with a heavy 10 kg spindle. Universal Mounting: includes mounting options for both Nema 23 and Nema 34 motors. Reliable: dust cover strip and guides protect both linear rails and ballscrew from debris.
WHAT_S_INCLUDED
what's included
(1) PRO Ballscrew Z Axis with 8 travel (optional 12 travel available) (1) Oldham Zero Backlash Motor Coupler (available with 1/4, 3/8, or 1/2 bore diameter) Hardware for mounting the Z axis Hardware for mounting a motor (NEMA 23 or NEMA 34) to the Z axis
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions