??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 19
HELP_VARIABLE
Company
AutomationDirect
Description
Differential Pressure Transmitters
Bill of material
DPTA-20-02
ORDERNO
ANALOG_OUTPUT
analog output
4-20 mA
BRAND
brand
ProSense
ELECTRICAL_CONNECTION
electrical connection
Screw terminals
ITEM
item
Air differential pressure transmitter
MOUNTING
mounting
35mm DIN rail or panel
OPERATING_VOLTAGE
operating voltage
12 to 36 VDC
PRESSURE_RANGE
pressure range
PROCESS_CONNECTION
process connection
14in brass barbed
NAME
name
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions