??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 16
HELP_VARIABLE
Company
AutomationDirect
Description
Standard Sensing (30mm)
Bill of material
AT1-AN-2H
ORDERNO
ADDITIONAL_INFORMATION
additional information
ADJUSTABLE
adjustable
No
BARREL_TYPE
barrel type
Threaded
CONNECTION
connection
HOUSING_MATERIAL
housing material
Nickel-plated brass
HOUSING_SIZE
housing size
30mm diameter x 60mm body
INCLUDES
includes
Mounting hardware
IO_LINK_COMPATIBLE
io-link compatible
No
IP_RATING
ip rating
IP67
ITEM
item
Proximity sensor
MOUNTING_TYPE
mounting type
NUMBER_OF_WIRES
number of wires
OPERATING_VOLTAGE
operating voltage
OPERATION_MODE
operation mode
N.O. output
SENSING_DISTANCE
sensing distance
SENSING_METHOD
sensing method
Standard sensing
SENSOR_TYPE
sensor type
Inductive
SHAPE
shape
Tubular
SWITCHING_FREQUENCY
switching frequency
SWITCHING_OUTPUT
switching output
NAME
name
CABLE_LENGTH
cable length
CONDUCTOR_SIZE
conductor size
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions