??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
AutomationDirect
Description
Temperature Transmitters (RTD Input)
Bill of material
SC6-6200
ORDERNO
BRAND
brand
ProSense
ELECTRICAL_CONNECTION
electrical connection
Screw terminals
FIELD_CONFIGURABLE
field configurable
Yes
HOUSING_MATERIAL
housing material
Plastic
INPUT_RTD_SIGNAL_TYPES
input rtd signal types
Pt100
ISOLATION
isolation
ITEM
item
Temperature transmitter
MOUNTING
mounting
35mm DIN rail
OPERATING_VOLTAGE
operating voltage
OUTPUT_CURRENT_SIGNAL_RANGE
output current signal range
OUTPUT_VOLTAGE_SIGNAL_RANGE
output voltage signal range
PROGRAMMABLE_TEMPERATURE_RANGE
programmable temperature range
Deg C or deg F
NAME
name
INPUT_THERMOCOUPLE_SIGNAL_TYPE
input thermocouple signal type
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions