??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 20
HELP_VARIABLE
Company
AutomationDirect
Description
Miniature Solenoid Directional Control Air Valves & Manifolds
Bill of material
GVP-321CL-12D
ORDERNO
ACTION
action
BODY_MATERIAL
body material
BODY_WIDTH
body width
BRAND
brand
NITRA
ELECTRICAL_CONNECTION
electrical connection
FLOW_COEFFICIENT
flow coefficient
FORM_FACTOR
form factor
INCLUDES
includes
INDICATING_TYPE
indicating type
ITEM
item
MAXIMUM_OPERATING_PRESSURE
maximum operating pressure
MINIMUM_OPERATING_PRESSURE
minimum operating pressure
MOUNTING
mounting
NUMBER_OF_POSITIONS
number of positions
OPERATING_VOLTAGE
operating voltage
PORT_QUANTITY
port quantity
STACKABLE
stackable
VALVE_CONFIGURATION
valve configuration
VALVE_TYPE
valve type
WORKING_FLUID
working fluid
NAME
name
CABLE_LENGTH
cable length
CABLE_TYPE
cable type
CONNECTION_1
connection 1
CONNECTION_2
connection 2
FOR_USE_WITH
for use with
EXHAUST_PORT
exhaust port
INLET_PORT
inlet port
MATERIAL
material
NUMBER_OF_STATIONS
number of stations
OUTLET_PORT
outlet port
SHAPE
shape
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions