??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 10
HELP_VARIABLE
Company
ATTEND Technology
Description
DDR4 Socket
Bill of material
124A-52A03
ORDERNO
CONTACT_RESISTANCE
contact resistance
CURRENT_RATING
current rating
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
DURABILITY
durability
INSULATION_RESISTANCE
insulation resistance
LATCH_RETENTION_FORCE
latch retention force
OPERATING_TEMPERATURE_RANGE
operating temperature range
-40℃~+85℃
RECOMMENDED_IR_REFLOW_TEMPERATURE
recommended ir reflow temperature
STORAGE_TEMPERATURE_RANGE
storage temperature range
-40℃~+85℃
VOLTAGE_RATING
voltage rating
25V ACDC
NAME
name
EXTRACTION_FORCE
extraction force
INSERTION_FORCE
insertion force
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions