??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
ATP
Description
TORO 25 - UNION PN10 (UNI)
Bill of material
TORO 25 - UNION PN10 (UNI)
ORDERNO
TORO 25 - UNION PN10 (UNI)
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CREATED_BY
created by
Skeinforce™
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TORO25 UNION PN10
DESIGN_OPTION
design option
-1
DIAMETER
diameter
40
EAN_13_CODE
ean 13 code
8058669222501
H
h
80
H_2
h/2
40
H_2_S
h/2_s
39
HOST
host
0
I
i
18
ISCUSTOM
iscustom
0
ITEM
item
UNION PN10
ITEM_CODE
item code
UNI 4040
K_COEFFICIENT
k coefficient
0
L
l
37
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ATP S.r.l.
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
13
R
r
27
R_S
r_s
26.000
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
S
s
6.700
SHARED
shared
0
SIZE
size
40 mm x 40 mm
TDR
tdr
Plumbing-Fitting_Union-ATP-Union
URL
url
http://www.atpsrl.net/index.php/en/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
TORO 25 - UNION PN10 (UNI)
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions