??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ATP
Description
TORO 25 - SHOWER MIXER (MIX)
Bill of material
TORO 25 - SHOWER MIXER (MIX)
ORDERNO
TORO 25 - SHOWER MIXER (MIX)
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CREATED_BY
created by
Skeinforce™
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TORO25 SHOWER MIXER
DESIGN_OPTION
design option
-1
DIAMETER
diameter
20
EAN_13_CODE
ean 13 code
8058669222532
HOST
host
0
ITEM
item
SHOWER MIXER
ITEM_CODE
item code
MIX 2020
K_COEFFICIENT
k coefficient
0
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ATP S.r.l.
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
4
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE
size
20 mm x 20 mm x 20 mm
THREAD
thread
12.700
URL
url
http://www.atpsrl.net/index.php/en/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
TORO 25 - SHOWER MIXER (MIX)
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions