??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
ATP
Description
TORO 25 - REDUCING TEE PN25 (TER)
Bill of material
TORO 25 - REDUCING TEE PN25 (TER)
ORDERNO
TORO 25 - REDUCING TEE PN25 (TER)
ALWAYS_VERTICAL
always vertical
0
CH
ch
30.000
COST
cost
0
CREATED_BY
created by
Skeinforce™
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TORO25 TEE PN25
DESIGN_OPTION
design option
-1
DIAMETER
diameter
32
DIAMETER2
diameter2
20
DIAMETER3
diameter3
32
EAN_13_CODE
ean 13 code
8058669221481
HOST
host
0
ISCUSTOM
iscustom
0
ITEM
item
REDUCING TEE PN25
ITEM_CODE
item code
TER 3220
K_COEFFICIENT
k coefficient
0
L
l
77
L_2
l/2
38.500
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ATP S.r.l.
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
6
R
r
22.500
R1
r1
15.000
R2
r2
16
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE
size
32 mm x 20 mm x 32 mm
TDR
tdr
Plumbing-Fitting_Union-ATP-Reducing_Tee
URL
url
http://www.atpsrl.net/index.php/en/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
Z
z
15.000
Z1
z1
38.500
NAME
name
TORO 25 - REDUCING TEE PN25 (TER)
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions