??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
ATP
Description
TORO 25 - MALE ADAPTOR THREADED FEMALE PN25 (GFF)
Bill of material
TORO 25 - MALE ADAPTOR THREADED FEMALE PN25 (GFF)
ORDERNO
TORO 25 - MALE ADAPTOR THREADED FEMALE PN25 (GFF)
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CREATED_BY
created by
Skeinforce™
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TORO25 MALE ADAPTOR THREADED FEMALE PN25
DESIGN_OPTION
design option
-1
EAN_13_CODE
ean 13 code
8058669225670
HOST
host
0
ISCUSTOM
iscustom
0
ITEM
item
MALE ADAPTOR THREADED FEMALE PN25
ITEM_CODE
item code
GFF 3220
K_COEFFICIENT
k coefficient
0
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ATP S.r.l.
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE
size
32 mm x 1/2''
URL
url
http://www.atpsrl.net/index.php/en/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
TORO 25 - MALE ADAPTOR THREADED FEMALE PN25 (GFF)
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions