??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Atlas Metal Industries
Description
QF_AtlasMetal_MOPD4H_cat
Bill of material
QF_AtlasMetal_MOPD4H_cat
ORDERNO
QF_AtlasMetal_MOPD4H_cat
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
432
ASSEMBLY_CODE
assembly code
E1090300
BODY_RING
body ring
4.125
CASTER_HEIGHT
caster height
5
CENTER_OF_RINGS
center of rings
1.250
CONN_PLUG
conn plug
NEMA 5-15P
CORNER_BUMPERS
corner bumpers
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
24.625
DESCRIPTION
description
Plate Dispenser, Heated
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
6.000
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
3.600
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEAT_SWITCH
heat switch
1
HEIGHT
height
36.750
HOST
host
0
INNER_RING
inner ring
2.500
ITEM_NUMBER
item number
-
MANUFACTURER
manufacturer
Atlas Metal
MASSUNIT
massunit
1
MODEL
model
-
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.00
OMNICLASS_TITLE
omniclass title
Food Service Equipment and Furnishings
OUTER_RING
outer ring
4.250
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROTARY_BUMPERS
rotary bumpers
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://atlasfoodserv.com/#
URL_CUTSHEET
url cutsheet
https://atlasfoodserv.com/#
VERSION
version
2014
VOLTS
volts
120.000
WATTS
watts
420.000
WEIGHT_IN_POUNDS
weight in pounds
0
WIDTH
width
24.625
WORK_PLANE_BASED
work plane-based
0
WRAP_AROUND_BUMPERS
wrap around bumpers
0
NAME
name
QF_AtlasMetal_MOPD4H_cat
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions