??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Atlas Metal Industries
Description
QF_AtlasMetal_WCMBT5
Bill of material
Self Contained
ORDERNO
Self Contained
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
1104.000
ASSEMBLY_CODE
assembly code
E1090320
CONN_PLUG
conn plug
NEMA 5-15P
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 46 16
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
24.000
DESCRIPTION
description
Cold Pan, Drop-In
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
-11
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
9.200
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HOST
host
0
HP
hp
1/3
ITEM_NUMBER
item number
-
MANUFACTURER
manufacturer
Atlas Metal
MASSUNIT
massunit
1
MODEL
model
WCM-BT-5
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.00
OMNICLASS_TITLE
omniclass title
Food Service Equipment and Furnishings
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
www.atlasfoodserv.com
VERSION
version
2014
VOLTS
volts
120.000
WEIGHT_IN_POUNDS
weight in pounds
311
WIDTH
width
71
WORK_PLANE_BASED
work plane-based
1
NAME
name
QF_AtlasMetal_WCMBT5
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions