??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Atlas Metal Industries
Description
QF_AtlasMetal_WB15
Bill of material
QF_AtlasMetal_WB15
ORDERNO
QF_AtlasMetal_WB15
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1090320
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 46 16
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
15.250
DESCRIPTION
description
Drop In, Ice Chest
DESIGN_OPTION
design option
-1
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HOST
host
0
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
-16.250
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
1
INDIRECT_WASTE_SIZE_OD
indirect waste size od
1.063
ITEM_NUMBER
item number
-
MANUFACTURER
manufacturer
Atlas Metal
MASSUNIT
massunit
1
MODEL
model
WB-15
OMNICLASS_NUMBER
omniclass number
23.40.40.00
OMNICLASS_TITLE
omniclass title
Food Service Equipment and Furnishings
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
www.atlasfoodserv.com
VERSION
version
2014
WASTE_WATER_DISCHARGE_TEMPERATURE
waste water discharge temperature
70.000
WEIGHT_IN_POUNDS
weight in pounds
34
WIDTH
width
19
WORK_PLANE_BASED
work plane-based
1
NAME
name
QF_AtlasMetal_WB15
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions